??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22760.0036 Thrust Screw
HELP_VARIABLE
Company
Halder
Description
EH 22760. - Thrust Screws with brass bolt
Bill of material
22760.0036 Thrust Screw
BESTNR
Ref. No.
22760.0036
MAT
Material
Heat-treated steel
AUS
Version
with brass bolt
D1
Thread
M 3
L1
10.0 mm
L2
1.0 mm
D2
1.5 mm
SW
1.5 mm
G
Weight
0.5 g
FUNC
Function
Pressing, Clamping, Clamping
Embedded user actions